Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

D-RNNAA8-P11.0-B5-L5-A30-E3

Expand Table
EN
1/5
Part Number
PN
Shape
SHP
Tip Shape Selection
TSS
D
D [mm]
P 0.1mm Increment
P [mm]
B 1mm Increment
B [mm]
L Selection
L [mm]
A Selection
A [°]
E (Shape A) 1mm Increment
E [mm]
l
LL [mm]
R1
R1 [mm]
W
W [mm]
e
EE [mm]
R
R [mm]
Flat Position
ALT1
Flat Machining
ALT2
Thread Diameter
ALT3
MC
MC
1
2
3
4
D-RNNAA6-P9.0-B5-L5-A30-E3
Round
A Shape (Tapered)
6
9.0
5
5
30
3
6
0
0.0
0.000
10
N/A
w/o KD (Flat Machining)
w/o MC (Thread Diameter)
0
D-RNNAA8-P11.0-B5-L5-A30-E3
Round
A Shape (Tapered)
8
11.0
5
5
30
3
10
0
0.0
0.000
10
N/A
w/o KD (Flat Machining)
w/o MC (Thread Diameter)
0
D-RNNAA10-P13.0-B5-L10-A30-E3
Round
A Shape (Tapered)
10
13.0
5
10
30
3
12
0
0.0
0.000
10
N/A
w/o KD (Flat Machining)
w/o MC (Thread Diameter)
0
D-RNNAA12-P15.0-B5-L10-A30-E3
Round
A Shape (Tapered)
12
15.0
5
10
30
3
15
0
0.0
0.000
10
N/A
w/o KD (Flat Machining)
w/o MC (Thread Diameter)
0
Mostrar ecrã comprimido (4 de produtos configuráveis)
ShorttextLocating Pins for Fixtures - Standard Grade, Round Edge - Tip Shape Selectable - No Shoulder - Threaded - With Surface Treatment
Última alteração03.06.2021 05:52:12
Unidade

Classificações

CNS

CNSERPBASE Object Properties